2.2 Electrical Specifications
Table 45-11 incorrectly states values for RST06 and RST09. The corrected values are shown below
with changes highlighted in bold:
| Standard Operating Conditions (unless otherwise stated) | |||||||
|---|---|---|---|---|---|---|---|
| Param No. | Sym. | Device Characteristics | Min. | Typ† | Max. | Units | Conditions |
| RST01* | TMCLR | MCLR Pulse Width Low to Ensure Reset | 2 | — | — | μs | |
| RST02* | TIOZ | I/O High-Impedance from Reset Detection | — | — | 2 | μs | |
| RST03 | TWDT | Watchdog Timer Time-out Period | — | 16 | — | ms | 1:512 Prescaler |
| RST04* | TPWRT | Power-up Timer Period |
— — — |
1 16 64 |
— — — |
ms ms ms |
PWRTS = PWRTS = PWRTS = |
| RST05 | TOST | Oscillator Start-up Timer Period(1,2) | — | 1024 | — | TOSC | |
| RST06 | VBOR | Brown-out Reset Voltage(4) |
2.7 2.55 2.3 2.3 1.8 |
2.85 2.7 2.45 2.45 1.9 |
3.0 2.85 2.6 2.6 2.1 |
V V V V V |
BORV = BORV = BORV = BORV = BORV = |
| RST07 | VBORHYS | Brown-out Reset Hysteresis | — | 40 | — | mV | |
| RST08 | TBORDC | Brown-out Reset Response Time | — | 3 | — | μs | |
| RST09 | VLPBOR | Low-Power Brown-out Reset Voltage | 1.8 | 2.0 | 2.5 | V | |
|
* These parameters are characterized but not tested. † Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note:
| |||||||