5.4 Data Integrity
To make sure that the code transferred to the device is received correctly, a Cyclic Redundancy Check can be used on the incoming data. This can be done while receiving data or before executing the code.
All AVR DA devices have Cyclic Redundancy Check Memory Scan (CRCSCAN) peripheral that can be used to verify the Flash content.