5 Expanding Functionality
The example bootloader is a simple implementation of a bootloader containing only basic functionality. However, this implementation can be extended in several ways. This section introduces some of the possible extensions.
The example bootloader is a simple implementation of a bootloader containing only basic functionality. However, this implementation can be extended in several ways. This section introduces some of the possible extensions.