3.3 Memory Protection
To protect some sections or all the Flash from being accessed or written, there are several steps of protection available. The only protection that cannot be disabled is Flash section write privileges, described in the Bootloader Code, Application Code, and Application Data Sections. In addition, the following types of protection can be configured for improved security: