Summary
The PRIME Network Manager application is used to monitor and manage PRIME power line networks. This application requires a hardware device connected to the power line.
The PRIME Network Manager can be used for:
• PIB management
• Testing embedded firmware
• Monitorizing embedded Sniffer
To evaluate the application, a complete Linux™ system is built on a SAMA5D27-SOM1-EK1 board connected through a mikroBUS to a PL360G55CF-EK board running the embedded Base Node Modem project present on the PRIME v1.4 Base package.