Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
Examples
| Ordering Code | Package Drawing Code | Package Option | tACC (ns) | Quantity | Operating Range |
|---|---|---|---|---|---|
| AT28HC64B‑70JU | L | J | 70 | 32 Tube |
Industrial Temperature (-40°C to +85°C) |
| AT28HC64B‑70JU‑T | 750 Reel | ||||
| AT28HC64B‑70SU | SO | S | 27 Tube | ||
| AT28HC64B‑70SU‑T | 1,000 Reel | ||||
| AT28HC64B‑90JU | L | J | 90 | 32 Tube | |
| AT28HC64B‑90JU‑T | 750 Reel | ||||
| AT28HC64B‑90SU | SO | S | 27 Tube | ||
| AT28HC64B‑90SU‑T | 1,000 Reel | ||||
| AT28HC64B‑12JU | L | J | 120 | 32 Tube | |
| AT28HC64BF‑12JU | 32 Tube | ||||
| AT28HC64B‑12JU‑T | 750 Reel | ||||
| AT28HC64BF‑12JU‑T | 750 Reel | ||||
| AT28HC64B‑12SU | SO | S | 27 Tube | ||
| AT28HC64BF‑12SU | 27 Tube | ||||
| AT28HC64B‑12SU‑T | 1,000 Reel | ||||
| AT28HC64BF‑12SU‑T | 1,000 Reel | ||||
| AT28HC64B‑DWF | Contact Microchip Sales for Die Sales | ||||
| AT28HC64BF‑DWF | |||||
Note: Contact Microchip
Sales.
| Package Types | |
|---|---|
| J | 28-Lead, 0.300" Wide, Plastic Gull Wing Small Outline (SOIC) |
| S | 32-Lead, Plastic J-leaded Chip Carrier (PLCC) |
| DWF | Die in Wafer Form shipped in 6-inch round jars |