3.5 Calibration Clock Accuracy
The accuracy of the calibration is highly dependent on the accuracy of the external calibration clock. The calibration clock frequency generated by AVR tools may vary. It is therefore important to measure the exact frequency of the tool used and enter it into the interface-specific source file. Since resonators are dependent on both operating voltage and temperature, the calibration frequency should be measured when these parameters equal the conditions desired during calibration.