36.2 Comparator Control
Each comparator has two control registers: CMxCON0 and CMxCON1.
The CMxCON0 register contains Control and Status bits for the following:
- Enable
 - Output
 - Output Polarity
 - Hysteresis Enable
 - Timer1 Output Synchronization
 
The CMxCON1 register contains Control bits for the following:
- Interrupt on Positive/Negative Edge Enables
 
The CMxPCH and CMxNCH registers are used to select the positive and negative input channels, respectively.