1.1.1.2.3 MPFS025T/TS/TL/TLS
(Ask a Question)Enabled the preferred clock input I/Os to the two PLLs located at the SE corner of these device.
Enabled the preferred clock input I/Os to the two PLLs located at the SE corner of these device.
Rev: C
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.