1.2 Computation
The ADC2 module features post-conversion computation. After an ADC conversion has completed, the result can be passed through one of the computation functions. The computation mode can be selected by the ADC Operating Mode Selection (MD<2:0>) bits of the ADCON2 control register.
The computation modes include:
- Basic
- Accumulate
- Average
- Burst Average
- Low-Pass Filter