3 Reference Applications for SAM MCUs
This package contains the MPLAB Harmony 3 reference applications for the following SAM MCU development boards/kits.
Note: The application examples in this repository are an alternative
source of reference covering the above types. MPLAB Harmony 3 provides more product-specific
examples on peripherals, drivers and middleware technologies. More examples are available in
the product/technology-specific repositories, such as csp, core, usb, net, gfx_apps, etc.