3.6 SAM E51 Curiosity Nano Evaluation Kit

This folder contains the MPLAB Harmony 3 reference applications developed on SAM E51 Curiosity Nano Evaluation Kit.
| SI No | Demo Name | Download Link |
|---|---|---|
| 1 | Getting Started | Click Here |
| 2 | BLE Fitness Tracker | Click Here |
| 3 | Low Power Application with OLED C Click | Click Here |
| 4 | MikroElektronika Click Boards example applications |
More Application Demos
CLICK HERE for more application demos on SAM E51 Curiosity Nano Evaluation Kit and other Development Boards/Kits having the same part number (ATSAME51J20A).