3.3 SAM D21 Curiosity Nano Evaluation Kit

This folder contains the MPLAB Harmony 3 reference applications developed on SAM D21 Curiosity Nano Evaluation Kit.
More Application Demos
CLICK HERE for more application demos on SAM D21 Curiosity Nano Evaluation Kit and other Development Boards/Kits having the same part number (ATSAMD21G17D).