10.2.5 Power
Select power options.
| Power Target Circuit from PICkit 4 | If checked, this option will allow the PICkit 4 to power the target circuit. Otherwise an external power supply must be used (see Debugger Powered). |
| Voltage Level | If the “Power Target Circuit from PICkit 4” check box is checked, select the target VDD that the debugger will provide. |