3.6 Resources Used by the Debugger
For a complete list of resources used by the debugger for your device, see the online Help file in MPLAB X IDE for the MPLAB PICkit 4 In-Circuit Debugger. From the MPLAB X IDE “Learn & Discover” page, click Users Guide & Release Notes and then click the link for the “Reserved Resources for MPLAB PICkit 4.”