3.2 Target Communication Connections
Important: Refer to the data sheet
for the device you are using as well as the application notes and the specific interface
for additional information and diagrams.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.