Product Overview
The PD-9501GCI/DC is a 60W PoE, that supports the IEEE® 802.3bt type 3 standard and is backward compatible to the IEEE802.3at/af standards. It can power both existing 10/100BASE-T network devices and 1000BASE-T devices such as wireless IEEE802.11ac access points, Pan-Tilt Zoom (PTZ) cameras, and other IP terminals. The PD-9501GCI/DC offers wide operating temperature ranges of −40 °C to 75 °C, and supports two DC input sources through terminal block connectors.