5 Specifications
The following table details the unit specifications.
| Parameter | Description |
|---|---|
| Ports | 1 |
| Industry standards | Supports 10/100/1000 BASE-T Ethernet |
| Connector type(s) |
2x RJ-45 Female 1x Terminal Block (6 wire) |
| Maximum distance | 100m/330 ft |
| Maximum data transfer rate | 1 Gbps |
| Power output | 60W |
| Color | Black |
| Enclosure type | Steel |
| Dimensions (L × W × H) | 78 mm × 35 mm × 111 mm |
| Product weight | 720g |
| Input voltage | 20 to 60 Vdc |
| Humidity | 10 to 90% (No condensation allowed) |
| Operating temperature | −40 °C to 75 °C (−40 °F to 167 °F) |
| Storage temperature | −40 °C to 85 °C (−40 °F to 185 °F) |