6.2.4.2 Passing authentication to the Server
In order to pass the authentication data to the license server, set the environment variable RLMAUTH to “username:password”. The data will be passed on any client request to the server. Note that this capability requires an RLM v13.0-linked client as well as v13.0 license servers.