3.2 Using the License Manager Web Server
The rlm server contains an embedded Web Server which can be used to perform most administration of the rlm server itself.
The web server is started automatically on port 5054 when rlm
is
started. To use the web server, simply point your browser to
http://ServerHostName:5054
and select the operation you would like
to perform. You will be prompted for any required information.
For more information, refer to The RLM Web Server.