5.1 Change the default ports that are used
In general, port 5053 is used as the default port and no action on your part is required. However, if this port is not available or you wish to use another port, follow the instructions here to change the port. The ports must be changed on the server and on all the clients.