6.2.4.3 Server Processing

If the ISV server encounters any valid USER records in its options file, authentication is automatically turned on. If the same username is encountered twice in the options file, the password from the last entry will be used. All components must be RLM v13.0 or greater, both servers and applications.

If you use authentication on more than one ISV server, you will probably find it useful to have a single administration user to do shutdowns and rereads.