4.2 I/O Lines

The analog input pins (AD0-AD7 and DAC0-1) are multiplexed with general-purpose input/output (GPIO) lines. The assignment of these pins to ACC module inputs is automatically done when the corresponding input is assigned to the comparator's plus/minus inputs by the user application performing a write to the module's Mode Register.