4.4 Interrupt
The ACC module has an interrupt line connected to the Nested Vectored Interrupt Controller (NVIC). Handling the ACC interrupt requires that the NVIC is configured before configuring the ACC.
The ACC module has an interrupt line connected to the Nested Vectored Interrupt Controller (NVIC). Handling the ACC interrupt requires that the NVIC is configured before configuring the ACC.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.