5.2.3 Write Lock

The Write Lock option provides the ability to render individual bytes within a user zone read-only by restricting all write operations to it. It operates at the 8-byte page level whereby the lowest addressed byte of the page serves as the write access control byte for that page. Table 5-2 shows the use of Write Lock for data at addresses $080 to $087. The byte at $080 controls write access to bytes from $080 to $087.

Table 5-2. Write Lock Example

Address

$0

$1

$2

$3

$4

$5

$6

$7

$080

11011001

xxxx xxxx

xxxx xxxx

xxxx xxxx

xxxx xxxx

xxxx xxxx

xxxx xxxx

xxxx xxxx

Locked

Locked

Locked

The Write Lock option also applies to the access control byte for each page by writing its least significant (rightmost) bit to Logic 0. Moreover, only logic modifications from Logic 1 to Logic 0 of the access control byte are permissible. Write Lock is available for any user zone and is selectable by configuring appropriate access registers. Furthermore, configuring a user zone with the Write Lock option restricts writing to that zone to a byte at a time. Attempts to write several bytes within a command results in writing only the first byte.