13 Ordering Information
| Microchip Ordering Code | Package | Delivery Information | Voltage Range | Temperature Range | |
|---|---|---|---|---|---|
| Form | Quantity | ||||
| AT88SCxxxxC-MJ | M2 – J Module - ISO | Tape and Reel | — | 2.7V to 5.5V |
Commercial Temperature (0°C to 70°C) |
| AT88SCxxxxC-MJTG | M2 – J Module - TWI | ||||
| AT88SC3216C-SU | 8S1 | Bulk (Tubes) | 100 per Tube |
Green Compliant (Exceeds RoHS) Industrial Temperature (-40°C to 85°C) | |
| AT88SC3216C-SU-T | Tape and Reel | 4,000 per Reel | |||
| AT88SC6416C-SU | Bulk (Tubes) | 100 per Tube | |||
| AT88SC6416C-SU-T | Tape and Reel | 4,000 per Reel | |||
| AT88SC12816C-SU | Bulk (Tubes) | 100 per Tube | |||
| AT88SC12816C-SU-T | Tape and Reel | 4,000 per Reel | |||
| AT88SC25616C-SU | Bulk (Tubes) | 100 per Tube | |||
| AT88SC25616C-SU-T | Tape and Reel | 4,000 per Reel | |||
| AT88SC0104C-SH | Bulk (Tubes) | 100 per Tube | |||
| AT88SC0104C-SH-T | Tape and Reel | 4,000 per Reel | |||
| AT88SC0204C-SH | Bulk (Tubes) | 100 per Tube | |||
| AT88SC0204C-SH-T | Tape and Reel | 4,000 per Reel | |||
| AT88SC0404C-SH | Bulk (Tubes) | 100 per Tube | |||
| AT88SC0404C-SH-T | Tape and Reel | 4,000 per Reel | |||
| AT88SC0808C-SH | Bulk (Tubes) | 100 per Tube | |||
| AT88SC0808C-SH-T | Tape and Reel | 4,000 per Reel | |||
| AT88SC1616C-SH | Bulk (Tubes) | 100 per Tube | |||
| AT88SC1616C-SH-T | Tape and Reel | 4,000 per Reel | |||
| AT88SCxxxxC-WI | 7 mil wafer | — | — |
Industrial Temperature (-40°C to 85°C) | |
Note: Ordering codes are valid for all devices covered by this data sheet (see
p.1 for a complete list).
| Package Type(1) (2) (3) | Description |
|---|---|
| M2 – J Module : ISO or TWI | M2 ISO 7816 Smart Card Module |
| 8S1 | 8-lead, 0.150” wide, Plastic Gull Wing Small Outline (JEDEC SOIC) |
Note:
- Formal drawings may be obtained from a Microchip sales office.
- The MJ module ISO package style can operate in either T=0 mode (asynchronous protocol) or TWI mode (synchronous protocol). The mode of operation will be determined by the power-up sequence as specified in section 6 Protocol Selection.
- The 8S1 and MJTG package can only be used with TWI mode.