7.6 Command Descriptions
In the following section, operations are described in two parts: the instruction is described from a functional point of view (parameters and data exchanged), after which it is detailed for the synchronous Two-Wire protocol. In these diagrams, values are shown in binary format with bits on the left transmitted first; that is, bytes are transmitted most significant bit first.