10.2 Unlock the Configuration Memory
Before any data can be written to the configuration memory, it must be unlocked by presenting the correct security code (Write 7 password). Use the Verify Password command with the proper secure code supplied by Microchip to unlock the configuration memory. Use the Read Config Zone command to read back the security code at address $E9 to verify that the configuration memory has been unlocked.