10.1 MCKRDY flag error

When PMC_CPU_CKR.MDIV is greater than 1, if the PMC_CPU_CKR.CSS field is modified, the MCKRDY signal may be stuck at 0.

Work Around

Use a software timeout of 64 cycles of CPU clock instead of polling the MCKRDY bit.

Affected Silicon Revisions

A0A1A1-D1GA1-D2G
XXXX