Introduction
The ECC608 Trust&GO for Helium Network (ECC608-TNGHNT) is a pre-provisioned variant of the ECC608 product family. The Trust&GO secure element is part of the Microchip’s family of generically-provisioned, security-focused devices. The device configuration is a customized configuration extending the capabilities to support the Helium Network.
The Helium Network is a fast growing LoRaWAN® network based on LongFi technology that has Helium Blockchain technology built into it for added security. The ECC608-TNGHNT device includes a special ECC P-256 private key that meets the compact public key requirements for the Helium Network cryptographic requirements for this product.
This data sheet provides the slot and key configuration information that is unique to the ECC608-TNGHNT. This information defines the access policies of each of the Data Zone slots. This data sheet only provides a high level of information on the operation of the device. The device is available only with an I2C interface and in either the 8-Pad UDFN or 8-Pin SOIC package. Specific ordering codes can be found in the Product Identification System.