Product Identification System
To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
| Device: |
ECC608: Cryptographic Co-processor with Secure Hardware-based Key Storage | |
| Package Options(3) | SS | 8-Lead (0.150” Wide Body), Plastic Gull Wing Small Outline (JEDEC SOIC) |
| MA | 8-Pad 2 x 3 x 0.6 mm Body, Thermally Enhanced Plastic Ultra Thin Dual Flat NoLead Package (UDFN) | |
| Temperature Range | H | Standard Industrial Temperature Range: -40℃ to 85℃ |
| Tape and Reel Options(1) | T | Large Reel (Size varies by package type) |
| S | Small Reel (Only available for MA Package Type) | |
Device Ordering Codes
- ECC608-MAHNT-T: ECC608-TNGHNT in 8-Pad UDFN Package, I2C Interface and a Reel Size of 15K Units
- ECC608-MAHNT-S: ECC608-TNGHNT in 8-Pad UDFN Package, I2C Interface and a Reel Size of 3K Units
- ECC608-SSHNT-T: ECC608-TNGHNT in 8-Lead SOIC Package, I2C Interface and a Reel Size of 4K Units
Note:
- Tape and Reel identifier only appears in the catalog part number description. This identifier is used for ordering purposes and is not printed on the device package. Check with your Microchip Sales Office for package availability with the Tape and Reel option.