4.1.3 Lock Command
For the ECC608-TNGHNT, the
Configuration zone is already locked and the access policies
of the Data zone are already set. However, several of the
data slots can still be updated through the use of other
commands. If so desired, some of these slots can be
permanently locked from future updates by using the Slot
Locking mode of the Lock command.