4.2.2 GenKey
Command
The GenKey
command is used to generate ECC private keys, ECC public
keys from private keys or generate a public key digest. This command is only applicable
for those slots designated to be ECC private or public keys. Running this command on a
non-ECC slot will result in an error.