3.1 Duplicate Block Definition
If you import two versions of your block file, you must choose which one you want to use. For example:
- Import
top.vandblock1.vfiles as HDL (File > Import HDL Source Files) into the top-level project. - Import
<block1>(File > Import > Blocks).
Libero recognizes a duplicate definition of <block1>; one from the HDL and
another in the imported block file. The Design Hierarchy tab shows a
<block1>.cxf and <block1>.v file under
duplicate modules; Libero uses the HDL <block1> by default.
To override the default behavior and select the block definition, right click the
<block1>.cxf file and choose Use This File.
When you update the behavior, the block icon appears in the Design
Hierarchy.