Features
- RNWF02 Low-Power Wi-Fi Module
-
Powered at 3.3V Supply either by Type-C USB as Default Supply (Host PC) or by Host Board using mikroBUS Interface
- Easy and Fast Evaluation with On-Board USB-to-UART Serial Converter in the PC Companion Mode
- Host Companion Mode using mikroBUS Socket
- Exposes ATECC608A Crypto Authentication IC through mikroBUS Interface for Secure Applications
- LED for Power Status Indication
- Hardware 3-Wire Packet Traffic Arbitration (PTA) Interface to Support Wi-Fi and Bluetooth® Co-Existance.