2 Hardware

This section describes the hardware features of the RNWF02 Add On Board.

Figure 2-1. RNWF02 Add On Board Block Diagram
Note:
  1. Using Microchip’s total system solution, which includes complementary devices, software drivers and reference designs, is highly recommended to ensure the proven performance of the RNWF02 Add On Board. For more details, go to support.microchip.com or contact your local Microchip Sales office.
  2. PTA functionality does not work when using the secondary oscillator.
Table 2-1. Microchip Components Used in the RNWF02 Add On Board
S.No. Designator Manufacturer Part Number Description
1 U200 MCP1727T-ADJE/MF MCHP Analog LDO 0.8V-5V MCP1727T-ADJE/MF DFN-8
2 U201 MCP2200-I/MQ MCHP Interface USB UART MCP2200-I/MQ QFN-20
3 U202 RNWF02PC-I100 MCHP RF Wi-Fi 802.11 b/g/n RNWF02PC-I100