This module contains APIs to calculate, store and validate 16-bit CCITT CRC for a given EEPROM region.
The following is an UML Interface diagram for SW_EEPROM_MEMORY_CHECKSUM_CRC_TEST_01: Figure 8-1.
The following is an UML Sequence diagram for SW_EEPROM_MEMORY_CHECKSUM_CRC_TEST_01: Figure 8-2.