Introduction
This document contains API documentation for the diagnostic tests included in the MPLAB® Code Configurator AVR® ISO26262 Diagnostic Library.
| Component | Sub-Component | Requirement ID | Available Diagnostic Test |
|---|---|---|---|
| CPU | SW_CPU_SELF_TEST_LIB_01 | CPU Self Test | |
| Registers | SW_CPU_REGISTER_TEST_01 | CPU Registers | |
| Program Counter | SW_WATCHDOG_SIMPLE_TIMER_STARTUP_TEST_01 | Simple Watchdog Timer | |
| SW_WDT_WINDOWED_TIMER_STARTUP_TEST_01 | Windowed Watchdog Timer | ||
| Clock | SW_CLOCK_PERIODIC_MONITOR_01 | Clock Frequency Test | |
| Interrupt | SW_INTERRUPT_FREQUENCY_TEST_01 | Interrupt Frequency | |
| Memory | Invariable | SW_EEPROM_MEMORY_CHECKSUM_CRC_TEST_01 | EEPROM CRC |
| SW_FLASH_MEMORY_CHECKSUM_CRC_TEST_01 | FLASH CRC | ||
| Variable | SW_SRAM_MARCH_TEST_01 | SRAM - March C-Minus Algorithm |