This module contains APIs to calculate, store and validate 32-bit CCITT CRC for a given FLASH region.
The following is an UML Interface diagram for SW_FLASH_MEMORY_CHECKSUM_CRC_TEST_01: Figure 11-1.
The following is an UML Sequence diagram for SW_FLASH_MEMORY_CHECKSUM_CRC_TEST_01: Figure 11-2.