4.1.6.3.2 DIAG_EEPROM_CalculateStoreCRC32()
diag_crc_status_t DIAG_EEPROM_CalculateStoreCRC32 (uint32_t startAddress, uint32_t length, uint32_t storeAddress)
The CRC EEPROM test implements the periodic modified checksum (H.2.19.3.1) defined by the IEC 60730 standard. This API calculates 32-bit CRC for a given EEPROM memory region and stores the same at EEPROM address indicated by storeAddress argument
|