Jump to main content
PIC16/18 IEC60730 Class B Diagnostic Library v5.0.1 API Documentation
Search
Introduction
This document contains API documentation for the diagnostic tests included in the MPLAB® Code Configurator PIC16/18 IEC60730 Class B Diagnostic Library.
1
Software Requirements: PIC16
1.1
Clock Line Frequency Test
1.2
Clock Test using Secondary Reference Oscillator
1.3
CPU Program Counter
1.4
CPU Register Test
1.5
EEPROM CRC Test
1.6
FLASH CRC Test
1.7
Interrupt Frequency Test
1.8
SRAM Checkerboard Test
1.9
SRAM March Test
1.10
Stack March Test
1.11
WDT Simple Test
1.12
WDT Windowed Test
2
Software Requirements: PIC18
2.1
Clock Line Frequency Test
2.2
Clock Test using Secondary Reference Oscillator
2.3
CPU Program Counter
2.4
CPU Register Test
2.5
EEPROM CRC Test
2.6
FLASH CRC Test
2.7
Interrupt Frequency Test
2.8
SRAM Checkerboard Test
2.9
SRAM March Test
2.10
Stack March Test
2.11
WDT Simple Test
2.12
WDT Windowed Test
3
PIC16 Diagnostic Test APIs
3.1
Module Documentation
3.2
Class Documentation
3.3
File Documentation
4
PIC18 Diagnostic Test APIs
4.1
Module Documentation
4.2
Class Documentation
4.3
File Documentation