4.1.9.3.1 diag_interrupt_mon_status_t
enum diag_interrupt_mon_status_t
This enumeration contains the constants to indicate if interrupt is being monitored or is being ignored from monitoring. When faulire is detected for any registered interrupt, diagnostic test will stop monitoring that interrupt by assigning DIAG_INTR_OFF to intr_mon_status.
| DIAG_INTR_ON |
0 - Interrupt is registered and being monitored | |
| DIAG_INTR_ERROR |
1 - Interrupt is registered but in error state and not being monitored | |
| DIAG_INTR_OFF |
2 - Interrupt is registered but not being monitored |