Jump to main content
PIC16/18 IEC60730 Class B Diagnostic Library v5.0.1 API Documentation
PIC16/18 IEC60730 Class B Diagnostic Library v5.0.1 API Documentation
  1. Home
  2. 4 PIC18 Diagnostic Test APIs

  3. 4.2 Class Documentation
  4. 4.2.2 flags Struct Reference
  5. 4.2.2.1 Detailed Description
  6. 4.2.2.1.1 Public Attributes
Previous | Next

  • Introduction

    This document contains API documentation for the diagnostic tests included in the MPLAB® Code Configurator PIC16/18 IEC60730 Class B Diagnostic Library.

  • 1 Software Requirements: PIC16

  • 2 Software Requirements: PIC18

  • 3 PIC16 Diagnostic Test APIs

  • 4 PIC18 Diagnostic Test APIs

    • 4.1 Module Documentation
    • 4.2 Class Documentation
      • 4.2.1 diag_interrupt_params_t Struct Reference
      • 4.2.2 flags Struct Reference
        • 4.2.2.1 Detailed Description
          • 4.2.2.1.1 Public Attributes
    • 4.3 File Documentation

4.2.2.1.1 Public Attributes

  • volatile unsigned pulseFound: 1U

  • volatile unsigned testStatus: 2U

About

Company
Careers
Contact Us
Media Center
Investor Relations
Corporate Responsibility

Support

Microchip Forums
AVR Freaks
Design Help
Technical Support
Export Control Data
PCNs

Quick Links

microchipDIRECT.com
Microchip University
myMicrochip
Blogs
Reference Designs
Parametric Search
Microchip Logo

Microchip Technology Inc.

2355 West Chandler Blvd.

Chandler, Arizona, USA

Microchip Facebook
Microchip LinkedIn
Microchip Twitter
Microchip Instagram
Microchip Weibo

© Copyright 1998-2024 Microchip Technology Inc. All rights reserved. Shanghai ICP Recordal No.09049794

Terms Of Use
Privacy Notice
Legal
Your Privacy Choices California Consumer Privacy Act (CCPA) Opt-Out Icon