3.3.22.4.1 DIAG_FLASH_CalculateCRC32()
static void DIAG_FLASH_CalculateCRC32 (uint16_t startAddress, uint16_t length, uint32_t * crcSeed)[static]
The CRC Flash test implements the periodic modified checksum (H.2.19.3.1) defined by the IEC 60730 standard. This API calculates 32-bit CRC with Look-Up Table method for given FLASH memory region. This API will be used by DIAG_FLASH_CalculateStoreCRC32 and DIAG_FLASH_ValidateCRC32.
|
|
None |