4.3.19 source/diag_flash_crc16_lookup.c File Reference
This file contains APIs to test FLASH using CRC16 CCITT Look-up Table algorithm.
#include "diag_flash_crc16.h"
#include "diag_crc16_lookup_table.h"
#include "../../../diag_common/config/diag_config.h"
#include <string.h>
#include <xc.h>