3.3.28.5.1 __at()
uint16_t DIAG_CheckerboardStartAddress __at (STARTADDR_LOC )
These test variables used for the SRAM March tests are stored at the first 7 RAM addresses.
These test pointers and variables used for the SRAM CHECKERBOARD tests are stored at the first 7 RAM addresses.