4.1.12.2.1 DIAG_STACK_MarchC_Minus()
diag_stack_status_t DIAG_STACK_MarchC_Minus (void )
STACK_TEST_MarchC_Minus: This test implements the Periodic Static memory test (H.2.19.6) defined by the IEC 60730 standard. This API implements the March C Minus test on the STACK. It is a complete and irredundant test capable of detecting stuck-at faults,
addressing faults, transition faults, and coupling faults.
This test is of complexity 11n (Where n is the number of bits).
Since this test is a destructive test, DIAG_MarchBufferAddress is used
to save and restore user memory during the test.
March C test algorithm is executed in below 7 steps:
Step-1: Ascending(w0)
Step-2: Ascending(r0, w1)
Step-3: Ascending(r1, w0)
Step-4: Descending(r0, w1)
Step-5: Descending(r1, w0)
Step-6: Ascending(r0)
|
|
STACK_OK - Success, STACK_ERROR - Failure |