3.1.14.4.2 diag_wdt_windowed_status_t
enum diag_wdt_windowed_status_t
This enum has the valid status for the WDT test.
| DIAG_WDT_WINDOW_PASS |
0 - indicates that the WDT functionality is error-free | |
| DIAG_WDT_WINDOW_FAIL |
1 - indicates that WDT functionality has failed |