3.2.1.2.3 intr_fdti_counter
diag_interrupt_params_t::intr_fdti_counter
This is the Fualt Detection Time Interval for the interrupt registered for monitoring. FDTI is the time interval between the occurrence of a fault and its detection. This count gets decremented every time reference ISR is called. When this counter reaches zero, means its time to check the intr_counter with expected intr_ref_counter for interrupt under test with given intr_counter_tolerance.