3.1.13.4.2 diag_wdt_simple_fsm_state_t
enum diag_wdt_simple_fsm_state_t
This enum has the valid test states for the WDT test.
| DIAG_WDT_SIMPLE_FSM_FAULT |
0 - is assigned to WDT Test State in case of faults | |
| DIAG_WDT_SIMPLE_FSM_TEST |
1 - is assigned to WDT Test State to perform WDT Simple Timer Test | |
| DIAG_WDT_SIMPLE_FSM_OK |
2 - is assigned to WDT Test State on error-free execution of DIAG_WDT_SIMPLE_FSM_TEST |